
Brand: TayMac
Catalog ID: MM410CW
Application
In Use
Catalog Number
MM410CW
Color
Construction
Nonmetallic
Cover Type
In-Use
EU RoHS Indicator
Contact Manufacturer
Material
Polycarbonate
Material Type
Non-metallic
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Type
UPC
092326114097
Actual Depth
3.25 in
Cubic Capacity
67.54 cu.in
Depth
3.07 in
Height
5.5 in
Package Height
5.5 in
Package Length
3.25 in
Package Weight
0.425 lb
Package Width
4 in
Width
4 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Carton Quantity
10
Packaging Type
Shrinkwrap
Pallet Quantity
960
Standard Package
10