HUBBELL CANADA
1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 2-3/4 in. Deep, Clear
Image of MM410CCN 1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 2-3/4 in. Deep, Clear

1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 2-3/4 in. Deep, Clear

Brand: TayMac

Catalog ID: MM410CCN

1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 2-3/4 in. Deep, Clear

General

Catalog Number

MM410CCN

Color

Black Base

UPC

805035052006

Logistics

Carton Quantity

10

Pallet Quantity

960