HUBBELL CANADA
Image of 2664RAC 1 in. 90 Degree Rigid/IMC Handy Ell Threaded Coupling

1 in. 90 Degree Rigid/IMC Handy Ell Threaded Coupling

Brand: Raco

Catalog ID: 2664RAC

1 in. 90 Degree Rigid/IMC Handy Ell Threaded Coupling

  • Gasket and cover included
  • Additional sizes available
Conduit

General

Catalog Number

2664RAC

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Die Cast Zinc

UPC

050169026649

Dimensions

Dimensions

1.5 in x 2.5 in x 2.5 in

Height

2.5 in

Length

1.5 in

Trade Size

1 in

Weight

0.761 lb

Width

2.5 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3000