HUBBELL CANADA
1 In. NPT Metallic Gray Weatherproof Closure Plug, 4-Pack
Image of 5271-0 1 In. NPT Metallic Gray Weatherproof Closure Plug, 4-Pack
Clearance

1 In. NPT Metallic Gray Weatherproof Closure Plug, 4-Pack

Brand: Bell

Catalog ID: 5271-0

Weatherproof Closure Plug, 1 in. NPT, Gray, 75 Polybags of 4

  • Nonmetallic construction
  • 1 in. NPT thread
  • 4 plugs per bag, 75 bags total
  • Order in standard package bag quantities only - not per piece.

General

Accessory Type

Box

Catalog Number

5271-0

Color

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Material

Nonmetallic

Type

Closure Plugs

UPC

050169527108

Dimensions

Cubic Capacity

0.482589 cu.in

Depth

0.29 in

Height

1.29 in

Package Height

3.875 in

Package Length

0.33 in

Package Weight

0.139 lb

Package Width

2.875 in

Width

1.29 in

Certifications And Compliance

Certified Listed

  • cULus Listed
  • UL Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

75

Packaging Type

Polybag

Pallet Quantity

13500

Standard Package

75