HUBBELL CANADA
Image of 1804 1 in. Rigid/IMC Compression Connector, Uninsulated

1 in. Rigid/IMC Compression Connector, Uninsulated

OR

Brand: Raco

Catalog ID: 1804

1 in. Rigid/IMC Compression Connector, Uninsulated

Bond unthreaded rigid/IMC conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections.

  • All steel/malleable iron construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

1804

Conduit Type

Rigid/IMC

EU RoHS Indicator

Yes

Fitting Type

Connectors

Material

Steel/Malleable Iron

UPC

050169018040

Dimensions

Dimensions

1.688 in x 1.609 in x 1.609 in

Height

1.609 in

Length

1.688 in

Trade Size

1 in

Weight

0.318 lb

Width

1.609 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

4200