HUBBELL CANADA
Image of 1494B25 1 in.Universal Metal Stud Grommet
* Representative image
Image of 1494B25 1 in.Universal Metal Stud Grommet
Clearance

1 in.Universal Metal Stud Grommet

Brand: Raco

Catalog ID: 1494B25

1 in.Universal Metal Stud Grommet

  • Universal design fits in a standard 1 in. Trade Size hole (1-3/8 in. diameter), or various factory-punched stud confi gurations, eliminating the need to carry multiple SKU's
  • Snap-in design secures quickly and safely to the metal stud opening
  • Grommets prevent safety hazards and costly repairs by protecting the conductors against physical damage
  • Light-weight plastic material eases installation
  • UL and CSA listed for your safety and peace of mind

Product details

General

Catalog Number

1494B25

Color

Yellow

UPC

050169912768

Dimensions

Trade Size

1 in.

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

432