HUBBELL CANADA
100 Series RPSMA BH Jack to RA RPSMA Plug 18" Cable Assembly
Image of ATS-00031 100 Series RPSMA BH Jack to RA RPSMA Plug 18" Cable Assembly
Image of ATS-00031 100 Series RPSMA BH Jack to RA RPSMA Plug 18" Cable Assembly

100 Series RPSMA BH Jack to RA RPSMA Plug 18" Cable Assembly

Brand: AccelTex Solutions

Catalog ID: ATS-00031

ATS-00031 (former catalog number ATS-100-RPSMABHJ-RARPSMAP-18in). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

  • High-quality low-loss coaxial cable assembly with factory-terminated connectors
  • Tested for reliable performance in network application

General

Application

High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Cable Type

100

Catalog Number

ATS-00031

Connector Style 1

RPSMA Bulkhead Jack

Connector Style 2

Right Angle RPSMA Plug

Operating Temperature

-40 to 85 °C

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620431178

Dimensions

Dimensions

7.25 in x 4.75 in x 0.5 in

Height

0.5 in

Length

7.25 in

Width

4.75 in

Conductor Related

Cable Type

100

Operational

Operating Temperature

-40 to 85 °C

Configuration

Connector Style 1

RPSMA Bulkhead Jack

Connector Style 2

Right Angle RPSMA Plug