HUBBELL CANADA
10mil COPPER-BONDED GROUND ROD, 3/4in x 8ft, THREADED ENDS
Image of C633480 10mil COPPER-BONDED GROUND ROD, 3/4in x 8ft, THREADED ENDS

10mil COPPER-BONDED GROUND ROD, 3/4in x 8ft, THREADED ENDS

Brand: CHANCE Utility

Catalog ID: C633480

Ground rods connect the grounding system to earth ground in an electrical grid. Commonly referred to as grounding electodes.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

Meets requirements of NEMA GR-1 specification

General

Catalog Number

C633480

Coating

10 mil Copperbonded

Material

Steel

Tensile Strength

80000 lb.

UPC

096359729563

Dimensions

Diameter

0.75 in

Dimensions

96.00 in x 0.673 in x 0.673 in

Distance From Pole

N/A

Height

0.673 in

Length

96 in

Weight

9.604 lb

Width

0.673 in

Certifications And Compliance

Industry Standard(s)

NEMA GR-1

Force Related

Tensile Strength

80000 lb.