HUBBELL CANADA
10mil COPPER-BONDED GROUND ROD, 5/8in x 8ft, UNTHREADED ENDS
13mil Copper Ground Rod

10mil COPPER-BONDED GROUND ROD, 5/8in x 8ft, UNTHREADED ENDS

Brand: CHANCE Utility

Catalog ID: C615880

Ground rods connect the grounding system to earth ground in an electrical grid. Commonly referred to as grounding electodes.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

Meets requirements of NEMA GR-1 specification

General

Catalog Number

C615880

Coating

10 mil Copperbonded

Material

Steel

Tensile Strength

80000 lb.

UPC

096359365075

Dimensions

Diameter

0.63 in

Dimensions

96.000 in x 0.625 in x 0.625 in

Distance From Pole

N/A

Height

0.625 in

Length

96 in

Weight

6.78 lb

Width

0.625 in

Certifications And Compliance

Industry Standard(s)

NEMA GR-1

Force Related

Tensile Strength

80000 lb.

Logistics

Pallet Quantity

100