HUBBELL CANADA
11-Ton Dieless One-Crimp Latch Head Crimper, Range Taking Capability, Self Contained Hydraulic
Image of Y644HSXT 11-Ton Dieless One-Crimp Latch Head Crimper, Range Taking Capability, Self Contained Hydraulic

11-Ton Dieless One-Crimp Latch Head Crimper, Range Taking Capability, Self Contained Hydraulic

Brand: Burndy

Catalog ID: Y644HSXT

11T Dieless One-Crimp Latch Head Crimper, Range Taking.

  • Ergonomic handle design
  • Comfort grip handles
  • Handle trigger drain
  • 355° head rotation
  • Dieless system
  • Audible "Pop-Off" pressure relief valve
  • Pivoting die nest

Ergonomic handle design, Comfort grip handles, Handle trigger drain, 355 degree C head rotation, Dieless system, Audible Pop-Off pressure relief valve, Pivoting die nest

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices, Cable Pulling Heads

Catalog Number

Y644HSXT

Crimp Force Capacity

11 ton

Die Type

Dieless

EU RoHS Indicator

Yes

Tool Type

Self-Contained Hydraulic Crimper

Trade Name

HYPRESS™

Type

Crimper

UPC

781810458358

UPC 14 Digit GTIN

00781810458358

Dimensions

Dimensions

23.2 in x 7.04 in x 3 in

Height

3 in

Length

23.2 in

Weight

15 lb

Width

7.04 in

Conductor Related

Crimping Ranges

Copper #6 - 1000 kcmil, Aluminum #6 - 750 kcmil

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

11 ton

Logistics

Package Contents

Tool, Plastic Case