HUBBELL CANADA
110 HDBaseT HDMI, USB, Analog Audio, RS232, IR, Extender
Image of ISFHDT4BK 110 HDBaseT HDMI, USB, Analog Audio, RS232, IR, Extender

110 HDBaseT HDMI, USB, Analog Audio, RS232, IR, Extender

Brand: Hubbell Premise Wiring

Catalog ID: ISFHDT4BK

110 HDBaseT HDMI, USB, Analog Audio, RS232, IR, Extender

  • Analog Audio
  • RS232
  • IR
  • Extender

4KAV, 1-Gang, TX

General

Application

USB / HDMI

Catalog Number

ISFHDT4BK

Color

Environmental Conditions

Indoor Dry Unless Protected by Additional Means

Mounting Type

Screw Mount

Series

ISFHD

Size

Standard Sized Product

Sub Brand

HDBT Modules

Temperature Rating

-40 Degrees C to 70 Degrees C

Type

Decorator Insert

UPC

662620619750

Dimensions

Size

Standard Sized Product

Electrical Ratings

Contact Resistance

Nominal

Insertion Loss

Per TIA

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected by Additional Means

Industry Standard(s)

TIA-NEMA

Operational

Temperature Rating

-40 Degrees C to 70 Degrees C

Logistics

Carton Quantity

20