

Brand: Hubbell Premise Wiring
Catalog ID: 110BLK50FTK4
With Legs
Catalog Number
110BLK50FTK4
Compatibility
Within TIA-568C.2
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
SPEEDGAIN 110 Connecting Block System
Material
Composite
Material - Mounting Hardware
Mounting Screws
Number of Clips Per Row
6
Number Of Rows And Columns
2
Operating Temperature
0 Degrees C to 75 Degree C
Product Family
Cat 5E
Protection
None
Specifications
Material - Rugged high impact, flame-retardant polycarbonate
UPC
662620835723
Height
4.9 in
Length
11.9 in
Cable Specification
Per TIA-568C.2 Spec
Pairs Or Conductor
50-Pair W/4-Pair Connecting Blocks
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
UL Listed
Compatibility
Within TIA-568C.2
Operating Temperature
0 Degrees C to 75 Degree C
Number of Clips Per Row
6
Number Of Rows And Columns
2
Carton Quantity
10
Pallet Quantity
280