HUBBELL CANADA
1104Lhubar Device Box, Value Pack Of 6, 1104LHUVP6
Image of 1104LHUVP6 1104Lhubar Device Box, Value Pack Of 6, 1104LHUVP6

1104Lhubar Device Box, Value Pack Of 6, 1104LHUVP6

Brand: TradeSelect

Catalog ID: 1104LHUVP6

1104LHUBAR Device Box, Value Pack of 6.

1104LHUBAR Device Box, Value Pack of 6

Value pack of 6 Hubbell® Gangable Device Boxes (1104LHUBAR). The mounting picks on the side allow the box to be mounted in a temporary position, before nailing or screwing the box permantently to the stud. Positioning guides help to place the box at the right depth.

General

Application

Device boxes are used to house wiring devices such as switches or receptacles.

Bracket Type

No Bracket

Catalog Number

1104LHUVP6

Color

Drawn or Welded

Welded

Ends Cable

4

Gangable

Yes

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Switch Box, Box

UPC

626463040294

Wiring System

Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3

Dimensions

Actual Depth

2 in

Raised Ground

Yes

Weight

2.77 lb

Conductor Related

Cable Entry

Universal Cable Clamps

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Gangable

Yes

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

9

Pallet Quantity

378