HUBBELL CANADA
1/2 in. 90 Degree Flex/AC Squeeze Connector, Uninsulated
Image of 2692 1/2 in. 90 Degree Flex/AC Squeeze Connector, Uninsulated

1/2 in. 90 Degree Flex/AC Squeeze Connector, Uninsulated

Brand: Raco

Catalog ID: 2692

1/2 in. 90 Degree Flex/AC Squeeze Connector, Uninsulated

  • Rugged metallic construction ensures mechanical protection for the raceway
  • Additional sizes available
MC_BX

General

Catalog Number

2692

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

2692

UPC

050169026922

Dimensions

Dimensions

2.12 in x 2.125 in x 1.75 in

Height

1.75 in

Length

2.12 in

Package Height

7.48 in

Package Length

5.11 in

Package Weight

3.25 lb

Package Width

3.54 in

Trade Size

1/2 in

Weight

0.124 lb

Width

2.125 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Squeeze

Logistics

Carton Quantity

250

Minimum Pack Quantity

25

Pallet Quantity

10000