HUBBELL CANADA
1/2 in. EMT Raintight Compression Coupling, CKSRT050
Image of CKSRT050 1/2 in. EMT Raintight Compression Coupling, CKSRT050

1/2 in. EMT Raintight Compression Coupling, CKSRT050

Brand: TradeSelect

Catalog ID: CKSRT050

In wet locations, couple two ends of conduit with tradeSELECT™ compression couplings. Designed to comply with current Raintight test requirements and with CEC rule 12-1412. For easy inspection, "Wet Location" is marked on all fittings.

In wet locations, couple two ends of conduit with RACO® compression couplings. Designed to comply with current Raintight test requirements (2008 NEC 358.42 and 314.15.) For easy inspection, "Wet Location" is marked on all fittings.

General

Catalog Number

CKSRT050

UPC

626463044452

Dimensions

Dimensions

1.004 in x 1.122 in x 2.421 in

Height

2.421 in

Length

1.004 in

Weight

0.15 lb

Width

1.122 in

Certifications And Compliance

Certification - cULus

cUL Listed

Certified Listed

cUL Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

250

Minimum Pack Quantity

50

Pallet Quantity

12000