
Brand: Raco
Catalog ID: 2922RT
In wet locations, couple two ends of conduit with RACO® compression couplings. Designed to comply with current Raintight test requirements (2008 NEC 358.42 and 314.15.) For easy inspection, "Wet Location" is marked on all fittings.

Catalog Number
2922RT
Conduit Type
EMT
Connector Type
Compression
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Steel
UPC
050169292297
Dimensions
2.078 in x 1.05 in x 1.12 in
Height
1.12 in
Length
2.078 in
Package Height
4.563 in
Package Length
7.25 in
Package Weight
6.589 lb
Package Width
4.625 in
Trade Size
1/2 in
Weight
0.125 lb
Width
1.05 in
Certified Listed
cULus Listed
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Connector Type
Compression
Carton Quantity
250
Pallet Quantity
15000