HUBBELL CANADA
Image of 2622 1/2 in. EMT Set-Screw Coupling

1/2 in. EMT Set-Screw Coupling

Brand: Raco

Catalog ID: 2622

1/2 in. EMT Set-Screw Coupling

Used in dry locations, couple two ends of conduit with RACO® set-screw couplings. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2622

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169026229

Dimensions

Dimensions

1.5 in x 0.92 in x 1.05 in

Height

1.05 in

Length

1.5 in

Package Height

6.1 in

Package Length

5.11 in

Package Weight

3.55 lb

Package Width

3.54 in

Trade Size

1/2 in

Weight

0.071 lb

Width

0.92 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

500

Pallet Quantity

24000