HUBBELL CANADA
Image of 2282 1/2 in. Flex Screw-In Connector

1/2 in. Flex Screw-In Connector

Brand: Raco

Catalog ID: 2282

1/2 in. Flex Screw-In Connector

  • Rugged metallic construction ensures mechanical protection for the raceway
  • Additional sizes available

General

Catalog Number

2282

Conduit Type

Flexible Metal Conduit

Connector Type

Screw-In

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169022825

Dimensions

Dimensions

1.375 in x 0.922 in x 0.922 in

Height

0.922 in

Length

1.375 in

Package Height

4.84 in

Package Length

5.11 in

Package Weight

2.77 lb

Package Width

3.54 in

Trade Size

1/2 in

Weight

0.053 lb

Width

0.922 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Screw-In

Logistics

Carton Quantity

500

Pallet Quantity

20000