HUBBELL CANADA
1/2 in. Rigid/IMC Compression Connector, Insulated
Image of 3802RAC 1/2 in. Rigid/IMC Compression Connector, Insulated

1/2 in. Rigid/IMC Compression Connector, Insulated

Brand: Raco

Catalog ID: 3802RAC

1/2 in. Rigid/IMC Compression Connector, Insulated

Bond unthreaded rigid/IMC conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections.

  • All steel/malleable iron construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes 1/2 in. through 2 in.
Conduit

General

Catalog Number

3802RAC

Conduit Type

Rigid/IMC

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel/Malleable Iron

UPC

050169538029

Dimensions

Dimensions

1.781 in x 1.125 in x 1.125 in

Height

1.125 in

Length

1.781 in

Trade Size

1/2 in

Weight

0.113 lb

Width

1.125 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

10500