
Brand: Raco
Catalog ID: 2402

Catalog Number
2402
Conduit Type
Service Entrance
Connector Type
Clamp-Type
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Clamps
Material
Aluminum
UPC
050169024027
Dimensions
1.75 in x 2.25 in x 2.75 in
Height
2.75 in
Insulating Hole Diameter
4 Holes 0.297 Dia in
Length
1.75 in
Trade Size
1/2 in
Weight
0.253 lb
Width
2.25 in
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Nema Rating
NEMA 3R
Connector Type
Clamp-Type
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
2940