HUBBELL CANADA
Image of RCT600ALU 15A Tri-Power Counter Receptacle, Surface Mount, Aluminum

15A Tri-Power Counter Receptacle, Surface Mount, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RCT600ALU

15A Tri-Power Pop Up Counter Receptacle, Surface Mount, Aluminum & Color Kit

Hubbell Countertop Receptacles are the first pop-up Hubbell Pop-Up receptacles UL listed for countertop applications and permanent installations. Receptacles for countertops provide a power source ideal for kitchen and bath counters and islands. Hubbell is the first to market a countertop receptacle that is UL Listed. It allows compliance with NEC® 406.5(E) [countertops], 406.5(F) [work surfaces], and 406.5(H) [seating areas]. Pop-Up Receptacles are tested and water resistant to a half gallon spill. The receptacles feature Hubbell’s patent pending silicone gaskets and patented cam action tamper-resistant technology. The compact design minimizes space required on the countertop as well as underneath in the cabinet area.

  • Spill water tested
  • UL Listed for countertop installation.
  • Permanent installation ready (suitable for MC cable or non-metallic sheath cable
  • Easy installations - simply drop in and tighten.
  • Charge multiple devices at the same time
  • LED Light indicates power to the ports
  • Type A and C USB ports
  • Durable: Push-down to pop-up function is rated for a minimum of 10,000 cycles
  • Stability: Tower won’t wiggle in enclosure
  • Accepts non-metallic sheathed cable and/or metal conduit
  • Suitable for 20 Amp circuit, end of line
  • Includes 3 replaceable tops in black, white, and grey

montage en surface

General

Application

Catalog Number

RCT600ALU

Color

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Knockouts

1 - 1/2 Inch Knockout

Material

220 Meunt

Mounting Type

Number Of Outlets

Combo Single/USB

Series

Countertop Receptacle

Size

Standard Sized

Style

Surface

Type

UPC

883778310478

Dimensions

Dimensions

4.75 in x 4.75 in x 7.38 in

Height

7.38 in

Length

4.75 in

Size

Standard Sized

Width

4.75 in

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Conductor Related

Cable Entry

Kos in Bottom

Number Of Poles

2

Number Of Wires

3

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL

Nema Rating

5-15R

Configuration

Knockouts

1 - 1/2 Inch Knockout

Number Of Outlets

Combo Single/USB

Logistics

Carton Quantity

10

Pallet Quantity

250