
Brand: Killark
Catalog ID: 180F
Duraloy class 30 gray iron alloy. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 300 Series stainless steel screws.
Application
For use with Duraloy 8 Series fittings.
Catalog Number
180F
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Iron
Type
Conduit Body Cover
UPC
783936481593
Dimensions
3.781 in x 0.531 in x 0.375 in
Gross Weight with Packaging
0.33
Height
0.375 in
Hub Size
1/2"
Length
3.781 in
Width
0.531 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
20