

Brand: AccelTex Solutions
Catalog ID: ATS-00372
Application
Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Cable Type
195
Catalog Number
ATS-00372
Connector Style 1
N-Style Jack
Connector Style 2
N-Style Plug
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620433400
Dimensions
7.25 in x 7.75 in x 1 in
Height
1 in
Length
7.25 in
Width
7.75 in
Cable Type
195
Connector Style 1
N-Style Jack
Connector Style 2
N-Style Plug