

Brand: AccelTex Solutions
Catalog ID: ATS-00377
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Cable Type
195
Catalog Number
ATS-00377
Connector Style 1
N-Style Plug
Connector Style 2
Right Angle N-Style Plug
Operating Temperature
-40 to 85 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620433455
Dimensions
7 in x 7.5 in x 1.25 in
Height
1.25 in
Length
7 in
Width
7.5 in
Cable Type
195
Operating Temperature
-40 to 85 °C
Connector Style 1
N-Style Plug
Connector Style 2
Right Angle N-Style Plug