HUBBELL CANADA
2.0 Extender Cables, 111 Family, Male/Open Connection, 15' Length
Image of CEXT111MWL15 2.0 Extender Cables, 111 Family, Male/Open Connection, 15' Length

2.0 Extender Cables, 111 Family, Male/Open Connection, 15' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CEXT111MWL15

Raised Access Floorboxes, CONNEXION Zone Distribution System, 2.0 Extender Cables, 111 Family, Male/Open Connection, 15' Length

  • CONNEXION 2.0 Extender Cable
  • 111 Wiring Configuration
  • Male (power "IN") / Female (power "OUT") Ends Allowing Them to be Connected in the Field as Needed

111 Family, Male/Open Connection

General

Application

For Use in Raised Access Floors

Application - For Use On

Raised Access

Catalog Number

CEXT111MWL15

Color

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Mounting Method

Access Floor

Series

Zone Distribution

Type

2.0 Extender Cable

UPC

783585526720

Dimensions

Length

180 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Access Floor