HUBBELL CANADA
2.0 Extender Cables, 332 Family, Male/Female Connection, 10' Length
Image of CEXT332MFL10 2.0 Extender Cables, 332 Family, Male/Female Connection, 10' Length

2.0 Extender Cables, 332 Family, Male/Female Connection, 10' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CEXT332MFL10

Raised Access Floorboxes, CONNEXION Zone Distribution System, 2.0 Extender Cables, 332 Family, Male/Female Connection, 10' Length

  • CONNEXION 2.0 Extender Cable
  • 332 Wiring Configuration
  • Male (power "IN") / Female (power "OUT") Ends Allowing Them to be Connected in the Field as Needed

332 Family, Male/Female Connection

General

Application

For Use in Raised Access Floors

Application - For Use On

Raised Access

Catalog Number

CEXT332MFL10

Color

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Mounting Method

Access Floor

Series

Zone Distribution

Type

2.0 Extender Cable

UPC

783585526492

Dimensions

Length

120 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Access Floor