HUBBELL CANADA
2.0 Extender Cables, 422 Family, Female/Open Connection, 1' Length
Image of CEXT422FWL01XP 2.0 Extender Cables, 422 Family, Female/Open Connection, 1' Length

2.0 Extender Cables, 422 Family, Female/Open Connection, 1' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CEXT422FWL01XP

Raised Access Floorboxes, CONNEXION Zone Distribution System, 2.0 Extender Cables, 422 Family, Female/Open Connection, 1' Length

  • CONNEXION 2.0 Extender Cable
  • 422 Wiring Configuration
  • Female (power "IN") / Open End (power "OUT") Ends Allowing Them to be Connected in the Field as Needed

422 Family, Female/Open Connectio

General

Application

For Use in Raised Access Floors

Application - For Use On

Raised Access

Catalog Number

CEXT422FWL01XP

Color

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Mounting Method

Access Floor

Series

Zone Distribution

Type

2.0 Extender Cable

UPC

783585526423

Dimensions

Length

12 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Access Floor