HUBBELL CANADA
2.0 Zone Boxes, 332 Wiring Configuration, (1) Output Whip, (3) Circuit, (3) Circuit per Whip, Open Leads
Image of ZB332C3W1POUT 2.0 Zone Boxes, 332 Wiring Configuration, (1) Output Whip, (3) Circuit, (3) Circuit per Whip, Open Leads

2.0 Zone Boxes, 332 Wiring Configuration, (1) Output Whip, (3) Circuit, (3) Circuit per Whip, Open Leads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ZB332C3W1POUT

Raised Access Floorboxes, CONNEXION Zone Distribution System, 2.0 Zone Boxes, 332 Wiring Configuration, (1) Output Whip, (3) Circuit, (3) Circuit per Whip, Open Leads

Zone distribution Boxes are the core of the Connexion 2.0 system. They serve as the main interface between the conventionally connected electrical system and the labor saving Connexion 2.0 system. With a large array of knock outs, they can accept most conduit sizes when run from the circuit breaker panel. They also accept labor saving Homerun cables as part of the Connexion 2.0 system. With depth of 3 inches, the zone boxes will fit in almost any raised flooring system. Custom configurations are also available. Contact Hubbell Wiring Systems for ordering information.

  • 3" Box Depth
  • Multiple Concentric Knockouts
  • Pregalvanized Steel Box and Cover

Standard Product

General

Application

For Use in Raised Access Floors

Application - For Use On

Raised Access

Catalog Number

ZB332C3W1POUT

Color

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Series

Zone Distribution

UPC

783585526126

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus