HUBBELL CANADA
2.4/5 GHz 2/3 dBi White Indoor Articulating Rubber Duck Antenna w/N-Style
Image of ATS-00851 2.4/5 GHz 2/3 dBi White Indoor Articulating Rubber Duck Antenna w/N-Style

2.4/5 GHz 2/3 dBi White Indoor Articulating Rubber Duck Antenna w/N-Style

Brand: AccelTex Solutions

Catalog ID: ATS-00851

ATS-00851 (former catalog number ATS-ID90RD-245-23-1NP-IC-W). The AccelTex Solutions dual band indoor rubber duck antenna is a perfect compliment to any enterprise-class AP to achieve desired coverage in your indoor space. The antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna also articulates 90 degrees and attaches directly to any enterprise-class AP. This highly versatile antenna is suitable for a broad range of indoor applications where a higher gain external antenna is not needed.

  • Dual band indoor rubber duck antenna optimized for 2.4 and 5 GHz Wi-Fi
  • Articulates 90˚and attaches directly to enterprise-class APs.

General

Antenna Gain

2/3 dBi

Antenna Type

Omni

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

360°

Beamwidth - Vertical

144°/95°

Catalog Number

ATS-00851

Compatibility

  • Arista O-235E
  • Aruba/HP AP-574
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco IW9167E
  • Cisco Catalyst 9124AXE
  • Cisco MR66
  • Mist AP61E
  • Mist AP63E

Indoor/Outdoor

Indoor

Installation Type

Direct Connect to Radio

Number of Leads

1

Polarization

Vertical

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620435091

Dimensions

Height

0 in

Length

5.4 in

Width

0.5 in

Electrical Ratings

Frequency Rating

2.4-2.5/4.9-5.85 GHz

Impedance

50 Ohms

Voltage Ratio

Max 2.0

Operational

Compatibility

  • Arista O-235E
  • Aruba/HP AP-574
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco IW9167E
  • Cisco Catalyst 9124AXE
  • Cisco MR66
  • Mist AP61E
  • Mist AP63E

Indoor/Outdoor

Indoor

Configuration

Antenna Type

Omni

Number of Leads

1