HUBBELL CANADA
2.5 in Beam Clamp, 1.25 in Inside Opening, Malleable Iron
Image of 2510 2.5 in Beam Clamp, 1.25 in Inside Opening, Malleable Iron

2.5 in Beam Clamp, 1.25 in Inside Opening, Malleable Iron

Brand: Raco

Catalog ID: 2510

2.5 in Beam Clamp, 1.25 in Inside Opening, Malleable Iron

  • Rugged steel/malleable iron construction will last the lifetime of the installation
  • Zinc electroplated for corrosion resistance
  • Additional sizes available

General

Application

For use with hangers, bridle rings, and drop rods to support conduit from I-beams

Catalog Number

2510

Material

Malleable Iron

Max Load Lbs.

200 lb

UPC

050169025109

Dimensions

Dimensions

2.33 in x 2.48 in x 2.19 in

Height

2.19 in

Length

2.33 in

Trade Size

2.5 in

Weight

1.179 lb

Width

2.48 in

Certifications And Compliance

Certified Listed

cULus Listed

Force Related

Max Load Lbs.

200 lb

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3000