HUBBELL CANADA
Image of 702R 2-Device Cable Protector Plate, 3/4 in. Raised
Image of 702R 2-Device Cable Protector Plate, 3/4 in. Raised
play
RACO: Universal Protection Plates
play
RACO: Stud Mount Mud Rings
+6
RACO: Stud Mount Mud Rings

2-Device Cable Protector Plate, 3/4 in. Raised

Brand: Raco

Catalog ID: 702R

2-Device Cable Protector Plate, 3/4 in. Raised

  • Raised - covers protect Decora, duplex, and switch devices.
  • Feature patented wire retrieval loop to hold data wire in place.
  • Includes required hardware for mounting the receptacle
  • Accepts single 2.141 in. Dia receptacle
  • Installation instructions on poly bag
  • 10.3cu. in. capacity

Product details

General

Catalog Number

702R

Color

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Paintable/Stainable

No

Type

Cable Protector Plate

UPC

050169947029

Dimensions

Dimensions

1.063 in x 3.686 in x 3.631 in

Height

3.631 in

Length

1.063 in

Raised Height

0.75 in

Weight

0.219 lb

Width

3.686 in

Logistics

Carton Quantity

24

Minimum Pack Quantity

24

Pallet Quantity

3840

Media

Videos

play
RACO: Universal Protection Plates
play
RACO: Stud Mount Mud Rings
play
RACO: Stud Mount Mud Rings