HUBBELL CANADA
Image of 702F 2-Device Cable Protector Plate, Flat
Image of 702F 2-Device Cable Protector Plate, Flat
play
RACO: Universal Protection Plates
play
RACO: Stud Mount Mud Rings
+5
RACO: Stud Mount Mud Rings

2-Device Cable Protector Plate, Flat

Brand: Raco

Catalog ID: 702F

2-Device Cable Protector Plate, Flat

Product details

General

Catalog Number

702F

Color

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Paintable/Stainable

No

Type

Cable Protector Plate

UPC

050169947043

Dimensions

Dimensions

0.313 in x 3.686 in x 3.631 in

Height

3.631 in

Length

0.313 in

Weight

0.128 lb

Width

3.686 in

Logistics

Carton Quantity

50

Pallet Quantity

14000

Media

Videos

play
RACO: Universal Protection Plates
play
RACO: Stud Mount Mud Rings
play
RACO: Stud Mount Mud Rings