HUBBELL CANADA
2-Gang Flip Weatherproof Cover, Vertical/Horizontal, 1-Device, 3-in-1, 2.25 in. diameter, Gray
Image of MX2150S 2-Gang Flip Weatherproof Cover, Vertical/Horizontal, 1-Device, 3-in-1, 2.25 in. diameter, Gray

2-Gang Flip Weatherproof Cover, Vertical/Horizontal, 1-Device, 3-in-1, 2.25 in. diameter, Gray

Brand: Bell

Catalog ID: MX2150S

2-Gang Flip Weatherproof Cover, Vertical/Horizontal, 1-Device, 3-in-1, 2.25 in. diameter, Gray

  • Heavy duty diecast metal construction
  • Patented Quick-Fit keyhole mounting system
  • Base configuration with patented Knock-out technology for custom fitting
  • Premium powderocat finish
  • Horizontal or vertical mount
  • Opening diameter 2.25 inches
  • Lockable tab
  • Includes gasket and mounting hardware

General

Application

Flip

Catalog Number

MX2150S

Color

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

No

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Type

UPC

092326110723

Dimensions

Actual Depth

1.17 in

Cubic Capacity

27.012726 cu.in

Depth

1.17 in

Height

4.79 in

Package Height

4.74 in

Package Length

1.17 in

Package Weight

0.436 lb

Package Width

4.73 in

Width

4.82 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

No

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

4

Packaging Type

Shrinkwrap

Pallet Quantity

1656

Standard Package

6