HUBBELL CANADA
Image of B4233 2-Gang, Rectangular Cast Iron Box, Deep, Fully Adjustable, Brass Top
Image of B4233 2-Gang, Rectangular Cast Iron Box, Deep, Fully Adjustable, Brass Top
Image of B4233 2-Gang, Rectangular Cast Iron Box, Deep, Fully Adjustable, Brass Top
Image of B4233 2-Gang, Rectangular Cast Iron Box, Deep, Fully Adjustable, Brass Top
Discontinued

2-Gang, Rectangular Cast Iron Box, Deep, Fully Adjustable, Brass Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: B4233

Flush Concrete Floor Box Series, 2-Gang, Rectangular Cast Iron Box, Deep, Fully Adjustable, Brass Top

  • Corrosion resistant for on-grade applications
  • Leveling feet provide before pour adjustability
  • Oversized threaded conduit access holes for low voltage

Fully Adjustable; Cast Iron Box; Threaded Hubs

Product details

General

Application

Application - For Use On

Concrete

Catalog Number

B4233

Color

Construction

Case Iron

EU RoHS Indicator

No

Finish Type

Brass

Knockouts

6)3/4"

Material

Cast Iron

Mounting Method

Cast Into Concrete

Number of Gang(s)

2-Gang

Series

Flush Rectangular - B24 Series

Size

3-Gang

Specifications

  • Capacity Per Gang - 36.5 cu. in. (598.1 cm3)
  • Collar Material - Brass
  • Min. Depth of Pour - 3.75" (95.3)

Type

UPC

783585102603

Dimensions

Dimensions

4.84 in x 8.06 in x 3.38 in

Height

3.38 in

Length

4.84 in

Width

8.06 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Standards - RoHS Compliance Status

CM