HUBBELL CANADA
Image of B2432 2-Gang, Rectangular Galvanized Stamped Steel Box, Deep, Fully Adjustable, Brass Top
Image of B2432 2-Gang, Rectangular Galvanized Stamped Steel Box, Deep, Fully Adjustable, Brass Top
Discontinued

2-Gang, Rectangular Galvanized Stamped Steel Box, Deep, Fully Adjustable, Brass Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: B2432

Flush Concrete Floor Box Series, 2-Gang, Rectangular Galvanized Stamped Steel Box, Deep, Fully Adjustable, Brass Top

  • Stamped steel construction
  • Concentric knockouts permit various conduit sizes
  • Economical and light weight for above-grade applications

Fully Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs

Product details

General

Application

Multi Service In-Floor Delivery Systems

Application - For Use On

Concrete

Catalog Number

B2432

Color

Brass

Construction

Fabricated

EU RoHS Indicator

No

Knockouts

7)3/4" - 1 1/4"

Material

Galvanized Stamped Steel

Mounting Method

Cast Into Concrete

Number of Gang(s)

2-Gang

Series

Flush Rectangular - B24 Series

Size

2-Gang

Specifications

  • Collar Material - Brass
  • Cubic Capacity - 52.8 cu. in. (865.2 cm3)
  • Min. Depth of Pour - 3.75" (95.3)
  • Size - 2-Gang

Type

2-Gang Deep Rectangular Galvanized Stamped Steel Box

UPC

783585100227

Dimensions

Dimensions

4.81 in x 9.25 in x 3.72 in

Height

3.72 in

Length

4.81 in

Width

9.25 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514