
Brand: Bell
Catalog ID: 5337-0
Catalog Number
5337-0
Color
Construction
Metallic
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
2-Gang
Number Of Outlets
5
Thread Size
1/2 in
Type
UPC
050169533703
Actual Depth
2.25 in
Cubic Capacity
31 cu.in
Depth
2.25 in
Height
4.5 in
Package Height
4.5 in
Package Length
2.25 in
Package Weight
0.892 lb
Package Width
4.5 in
Thread Size
1/2 in
Width
4.5 in
Certified Listed
EU RoHS Indicator
Yes
Nema Rating
NEMA 3R
Number of Gang(s)
2-Gang
Number Of Outlets
5
Carton Quantity
12
Packaging Type
Shrinkwrap
Pallet Quantity
864
Standard Package
12