
Brand: Bell
Catalog ID: PDB77550GY
Catalog Number
PDB77550GY
Color
Construction
Nonmetallic
EU RoHS Indicator
No
Material
Non métallique
Material Type
Non-metallic
Number of Gang(s)
2-Gang
Number Of Outlets
7
Thread Size
1/2 or 3/4 in
Type
UPC
092326130325
Weather Resistant
Yes
Cubic Capacity
26.5 cu.in
Depth
2 in
Height
4.625 in
Package Height
4.625 in
Package Length
2 in
Package Weight
0.725 lb
Package Width
5.617 in
Thread Size
1/2 or 3/4 in
Width
5.617 in
Certified Listed
UL Listed
EU RoHS Indicator
No
NEC
Compliant
Nema Rating
NEMA 3R
Weather Resistant
Yes
Number of Gang(s)
2-Gang
Number Of Outlets
7
Carton Quantity
6
Packaging Type
Shrinkwrap
Pallet Quantity
882
Standard Package
6