
Brand: Bell
Catalog ID: 5125-0
Application
Switch Cover
Catalog Number
5125-0
Color
Construction
Metallic
Cover Type
Toggle
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical; Device Mount
Number of Gang(s)
2-Gang
Type
Cover
UPC
050169512500
Actual Depth
0.859 in
Cubic Capacity
17.635236499 cu.in
Depth
0.859 in
Height
4.531 in
Package Height
4.531 in
Package Length
0.859 in
Package Weight
0.6 lb
Package Width
4.531 in
Width
4.531 in
Certified Listed
EU RoHS Indicator
Yes
Nema Rating
NEMA 3R
Mounting Method
Vertical; Device Mount
Number of Gang(s)
2-Gang
Carton Quantity
8
Packaging Type
Shrinkwrap
Pallet Quantity
1440
Standard Package
8