
Brand: Bell
Catalog ID: 5175-0
Application
Flat
Catalog Number
5175-0
Color
Construction
Metallic
Cover Type
Blank/Flat
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical; Device Mount
Number of Gang(s)
2-Gang
Type
UPC
050169517505
Actual Depth
0.125 in
Cubic Capacity
6.0543 cu.in
Depth
0.28 in
Height
4.65 in
Package Height
4.5 in
Package Length
0.125 in
Package Weight
0.282 lb
Package Width
4.5 in
Width
4.65 in
Certified Listed
UL Listed
EU RoHS Indicator
Yes
Nema Rating
NEMA 3R
Mounting Method
Vertical; Device Mount
Number of Gang(s)
2-Gang
Carton Quantity
25
Packaging Type
Shrinkwrap
Pallet Quantity
3600
Standard Package
25