
Brand: Bell
Catalog ID: PTC521GY
Application
Catalog Number
PTC521GY
Color
Construction
Nonmetallic
Cover Type
Toggle
EU RoHS Indicator
Contact Manufacturer
Material
Nonmetallic
Material Type
Non-metallic
Number of Gang(s)
2-Gang
Type
UPC
092326130134
Weather Resistant
Yes
Actual Depth
2 in
Cubic Capacity
48.2144 cu.in
Depth
2.08 in
Height
4.88 in
Package Height
4.75 in
Package Length
2 in
Package Weight
0.348 lb
Package Width
4.75 in
Weight
0.28 lb
Width
4.75 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Weather Resistant
Yes
Number of Gang(s)
2-Gang
Carton Quantity
3
Packaging Type
Shrinkwrap
Pallet Quantity
1260
Standard Package
4