
Brand: Bell
Catalog ID: 5166-0WRTR
Application
Catalog Number
5166-0WRTR
Color
Construction
Metallic
Cover Included
Yes
Cover Type
Flip/Snap;Toggle
EU RoHS Indicator
Yes
Installation Type
Kits
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical; Device Mount
Number of Gang(s)
2-Gang
Toggle Switch
Yes
Type
Cover
UPC
050169995549
Cubic Capacity
41.059922 cu.in
Depth
2 in
Height
4.531 in
Package Height
8 in
Package Length
1.8 in
Package Weight
0.812 lb
Package Width
6 in
Width
4.531 in
Certified Listed
EU RoHS Indicator
Yes
Nema Rating
NEMA 3R
Mounting Method
Vertical; Device Mount
Number of Gang(s)
2-Gang
Carton Quantity
8
Packaging Type
Polybag
Pallet Quantity
560
Standard Package
8