HUBBELL CANADA
2-Gang Weatherproof Deep Box, Five 1 in. Threaded Outlets, Gray
Image of 5389-0 2-Gang Weatherproof Deep Box, Five 1 in. Threaded Outlets, Gray

2-Gang Weatherproof Deep Box, Five 1 in. Threaded Outlets, Gray

Brand: Bell

Catalog ID: 5389-0

2-Gang Weatherproof Deep Box, Five 1 in. Threaded Outlets, Gray

  • Rugged die-cast aluminum construction
  • State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
  • Eight box mounting options with detachable lugs
  • Includes two 1 in. closure plugs
  • Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
  • Ground screw installed
  • Multi-lingual instructions in each package

General

Catalog Number

5389-0

Color

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Material Type

Metallic

Number of Gang(s)

2-Gang

Number Of Outlets

5

Outlet Size

1 in

Thread Size

1 in

Type

2-Gang

UPC

050169538906

Dimensions

Actual Depth

2.8 in

Cubic Capacity

36 cu.in

Depth

2.625 in

Height

4.5 in

Outlet Size

1 in

Package Height

4.5 in

Package Length

2.625 in

Package Weight

1.139 lb

Package Width

4.5 in

Thread Size

1 in

Width

4.5 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

2-Gang

Number Of Outlets

5

Logistics

Carton Quantity

9

Packaging Type

Shrinkwrap

Pallet Quantity

648

Standard Package

9