HUBBELL CANADA
Image of 2538 2 in. Beam Clamp, Malleable Iron

2 in. Beam Clamp, Malleable Iron

Brand: Raco

Catalog ID: 2538

Beam Clamp, Malleable Iron

  • Rugged steel/malleable iron construction will last the lifetime of the installation
  • Zinc electroplated for corrosion resistance
  • Additional sizes available

General

Application

For use with hangers, bridle rings, and drop rods to support conduit from I-beams

Catalog Number

2538

Fitting Type

Clamps

Material

Malleable Iron

Max Load Lbs.

100 lb

UPC

050169025383

Dimensions

Dimensions

1.84 in x 1.9 in x 1.84 in

Height

1.84 in

Length

1.84 in

Trade Size

2 in

Weight

0.529 lb

Width

1.9 in

Certifications And Compliance

Certified Listed

cULus Listed

Force Related

Max Load Lbs.

100 lb

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

6000