HUBBELL CANADA
2 in. EMT Compression Connector, Uninsulated
Image of 2908 2 in. EMT Compression Connector, Uninsulated

2 in. EMT Compression Connector, Uninsulated

Brand: Raco

Catalog ID: 2908

2 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2908

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

UPC

050169029084

Dimensions

Dimensions

2.4 in x 2.74 in x 2.74 in

Height

2.74 in

Length

2.4 in

Trade Size

2 in

Weight

0.615 lb

Width

2.74 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

1800