
Brand: Burndy
Catalog ID: 200Q
Application
For Welding Copper To Copper, Copper To Steel, Copper To Rail, Copper To Cast Iron And One For Welding Copper To Steel For Cathodic Protection
Catalog Number
200Q
EU RoHS Indicator
Yes
Trade Name
BURNDYWeld®
UPC
781810502945
UPC 14 Digit GTIN
00781810502945
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
UL Listed
No
Carton Quantity
50
Pallet Quantity
3600