HUBBELL CANADA
Image of RCT620CH 20A Tri-Power Counter Receptacle, Surface Mount, Chrome

20A Tri-Power Counter Receptacle, Surface Mount, Chrome

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RCT620CH

20A Tri-Power Pop Up Counter Receptacle, Surface Mount, Chrome & Color Kit

Hubbell Countertop Receptacles are the first pop-up Hubbell Pop-Up receptacles UL listed for countertop applications and permanent installations. Receptacles for countertops provide a power source ideal for kitchen and bath counters and islands. Hubbell is the first to market a countertop receptacle that is UL Listed. It allows compliance with NEC® 406.5(E) [countertops], 406.5(F) [work surfaces], and 406.5(H) [seating areas]. Pop-Up Receptacles are tested and water resistant to a half gallon spill. The receptacles feature Hubbell’s patent pending silicone gaskets and patented cam action tamper-resistant technology. The compact design minimizes space required on the countertop as well as underneath in the cabinet area.

  • Wireless Charging, A & C USB Ports, and 20 Amp 125 V power outlet all in one
  • Spill water tested
  • UL Listed for countertop installation
  • Permanent installation ready (suitable for MC cable or non-metallic sheath cable
  • Type A and C USB ports

Surface Mount

General

Application

Power on Counter Top

Catalog Number

RCT620CH

Color

Chrome

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Knockouts

1 - 1/2 Inch Knockout

Material

220 Meunt

Mounting Type

In Kitchen Counter Top

Number Of Outlets

Combo Single/USB

Series

Countertop Receptacle

Size

Standard Sized

Style

Surface

Type

Wireless, USB & Power

UPC

883778310577

Dimensions

Dimensions

4.75 in x 4.75 in x 7.38 in

Height

7.38 in

Length

4.75 in

Size

Standard Sized

Width

4.75 in

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Conductor Related

Cable Entry

Kos in Bottom

Number Of Poles

2

Number Of Wires

3

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL

Nema Rating

5-20R

Configuration

Knockouts

1 - 1/2 Inch Knockout

Number Of Outlets

Combo Single/USB

Logistics

Carton Quantity

10

Pallet Quantity

400