


Brand: Burndy
Catalog ID: 264114C
Catalog Number
264114C
Material
Copper
Series
WEJTAP™ Series
UPC
621945676794
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
Main Conductor: 4/0, Tap: 3/0
Carton Quantity
20