


Brand: Burndy
Catalog ID: 264124
Catalog Number
264124
Type
Stirrups
UPC
621945683211
Dimension - Bail Size
1/0
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
Main Conductor: 3/0 ACSR-4/0, 1/0 Bail
Carton Quantity
25