
Brand: Killark
Catalog ID: 270G
Galvanized steel. 316 stainless steel screws. Natural finish.
Application
For use with Duraloy 7 Series fittings.
Catalog Number
270G
Color
Silver
Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Steel
Series
Duraloy 7 Series
Type
Conduit Body Cover With Gasket
UPC
783936079035
Diameter - Outside
6.03 in
Dimensions
5 in x 2 in x 1 in
Gross Weight with Packaging
0.15
Height
1 in
Hub Size
3/4"
Length
5 in
Weight
0.15 lb
Width
2 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
20