
Brand: Killark
Catalog ID: 2FTA
Stamped metallic covers without electrostatically applied powder coating. Gaskets to be ordered separately.
Application
For standard and hostile locations.
Catalog Number
2FTA
Color
Gray
Cover Type
Toggle Switch & Duplex Receptacle
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
F Series
Type
Device Box Cover
UPC
783936191560
Dimensions
4.625 in x 4.562 in x 0.2 in
Gross Weight with Packaging
0.1
Height
0.2 in
Length
4.625 in
Width
4.562 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10